0

eNet wireless dimming actuator, 1-gang Mini 20 – 250 W/VA

Specification
Item no.
Room
Quantity
EAN
PU
PS
5420 00
4010337774143
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337774143
Item no. 5420 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The eNet wireless dimming actuator enables the switching and dimming of various electrical loads.
  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on and minimum brightness can be saved for each output.
  • Scene operation.
  • Status display with LED.
  • Status feedback to eNet radio sensors.
  • Short-circuit and excess-temperature protection.
  • Automatic or manual setting of dimming process.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Power lossmax. 1.5 W
Standbymax. 0.5 W
Ambient temperature-25 °C to +70 °C
Connected load
Light bulbs20 to 250 W
HV halogen lamps20 to 250 W
Wound electronic transformer20 to 250 VA
Wound transformer with NV-LED20 to 100 VA
Tronic transformer20 to 250 W
electronic transformer with NV-LEDtypically 20 to 100 W
LED lightstypically 3 to 70 W
Compact fluorescent lamptypically 3 to 70 W
Connection cross sectionMax. 4 mm²
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m
DimensionsØ 53,0 H 28,0 mm

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 542000

RFA, 480 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 542000

IFC, 57.81 KB

Download
eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
eNet wireless dimming actuator, 1-gang Mini 20 – 250 W/VA

PSTI Statement of Compliance

Item no. 5420 00

PDF, 279.72 KB

Download
eNet wireless dimming actuator, 1-gang Mini 20 – 250 W/VA

EC Declaration of conformity

Item no. 5420 00

PDF, 185.83 KB

Download
Wireless dimming actuator, 1-gang Mini

Operating instructions.

Item no. 5420 00

PDF, 343.53 KB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database