RF Multi/TP media coupler for KNX
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Optional accessories
System device for door communication
Features
Interface between wired KNX products (TP) and KNX RF Multi and Ready wireless products. A range of functions for extending existing systems with KNX RF devices or for integrating devices into new buildings. Supports a number of KNX RF variants, including RF Ready and RF Multi, with or without KNX Secure. Connects KNX devices with and without Secure. Enables communication between RF Ready and RF Multi. Can be used as an area or line coupler. Can be used as a repeater to extend the wireless range. LED for comprehensive installation and diagnostics functions. Optionally enables secure programming via TP only, making it ideal for use in publicly accessible areas. Can be updated and upgraded via KNX TP and KNX RF. Supports KNX Data Secure communication. KNX Data Secure telegrams can be processed and, depending on the settings applied, can be filtered, forwarded or blocked in KNX RF Ready mode (ETS5). Fast communication between KNX products in main line and line (long frame support with ETS5 and higher).
Technical data
| KNX medium | RF1.R, RF1.M, TP1-256 |
| Start-up mode | S mode |
| Power supply | From a KNX bus or 24 V SELV |
| Ambient temperature | -5 °C to +45 °C |
| Wireless frequency (KNX RF Multi) | 868.3 MHz, 868.950 MHz, 869.525 MHz, 869.850 MHz |
| Wireless frequency (KNX RF Ready) | 868.3 MHz |
| Transmission power | Max. 25 mW |
| Range (free field) | approx. 100 m |
Notes
KNX Data Secure compatible.
Scope of delivery
Connection and junction terminal for KNX included with delivery. Secure Card with data for KNX Secure.
KNX RF Multi
System documentation
RF Multi/TP media coupler for KNX
Operating instructions
Item no. 5114 00
PDF, 706.17 KB
RF Multi/TP media coupler for KNX
Technical documentation.
Item no. 5114 00
PDF, 1.58 MB
RF Multi/TP media coupler for KNX
ETS from v5.7.5 as a KNX RF Ready device, ETS from v6.3.1 as a KNX RF Ready device or as a KNX RF Multi device
Item no. 5114 00
ZIP, 1.01 MB
RF Multi/TP media coupler for KNX
EC Declaration of conformity
Item no. 5114 00
PDF, 164.64 KB
RF Multi/TP media coupler for KNX
PSTI Statement of Compliance
Item no. 5114 00
PDF, 209.64 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database