0

RF/TP media coupler or RF repeater for KNX

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
5110 00
4010337017264
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 01/2026.


Note: For legal reasons, some products are not available in certain countries.

EAN 4010337017264
Item no. 5110 00PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 01/2026.


Note: For legal reasons, some products are not available in certain countries.

Optional accessories

With the KNX RF system devices, the RF pushbutton sensors for KNX and RF hand-held transmitters for KNX are incorporated and parameterised in the KNX structure via the ETS.

Features

  • Interface between wired KNX products (TP) and KNX RF wireless products.
  • Can be configured using ETS as a media coupler, media coupler with repeater, segment coupler or repeater (depending on firmware version used and ETS version).
  • Use as a segment coupler possible in the event of start-up with ETS from version 6.0.5 or higher (from index level I04 or higher or following a firmware update for index levels I00 to I03).
  • Devices can be updated. Firmware updates (e.g. I00 to I04) can be performed using ETS.
  • Supports KNX Data Secure communication (KNX Data Secure telegrams can be processed and filtered, forwarded or blocked according to the settings).
  • Fast communication between KNX products in main line and line (long frame support with ETS5 and higher).

Technical data

KNX mediumRF1.R, TP1-256
Start-up modeS mode
Rated voltage
Ambient temperature-20 °C to +45 °C
Wireless frequency868.3 MHz
Transmission powermax. 20 mW
Range (free field)approx. 100 m

Notes

  • KNX Data Secure compatible.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

More links

Gira KNX RF system
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 511000

RFA, 452 KB

Download
IFC file for BIM (Building information modeling)

Item no. 511000

IFC, 36.98 KB

Download
KNX RF/TP media coupler or RF repeater

Technical documentation

Item no. 5110 00

PDF, 1.66 MB

Download
KNX RF/TP media coupler/repeater

Product database from ETS5.7.3 and ETS6.0.5

Item no. 5110 00

ZIP, 187.13 KB

Download
RF/TP media coupler or RF repeater for KNX

PSTI Statement of Compliance

Item no. 5110 00

PDF, 281.53 KB

Download
RF/TP media coupler or RF repeater for KNX

EC Declaration of conformity

Item no. 5110 00

PDF, 228.51 KB

Download
RF/TP media coupler/repeater

Operating instructions.

Item no. 5110 00

PDF, 413.33 KB

Download
RF/TP Medienkoppler oder RF Repeater

Projektdatei zum Update des KNX RF/TP Medienkoppler oder RF Repeater, ab ETS5.7.3

Item no. 5110 00

ZIP, 134.77 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database