0

SCHUKO socket outlet, 2-gang 16 A 250 V~pre-wired, including cover frame Standard 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4793 01
4010337095286
1/5
01
pure white glossy
4793 03
4010337095293
1/5
01
pure white matt
4793 04
4010337095309
1/5
01

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337095286
Item no. 4793 01PU 1/5
PS 01
pure white glossy
EAN 4010337095293
Item no. 4793 03PU 1/5
PS 01
pure white matt
EAN 4010337095309
Item no. 4793 04PU 1/5
PS 01

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
  • Earthed support ring.

Technical data

Installation depth29 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Suitable for 2-gang panel box, e. g. Kaiser, Attema UD50 and PVD 50, HAF 250 and G250, as well as click duct boxes from Van Geel.

Scope of delivery

  • Including Gira Standard 55 cover frame, 2-gang.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database