eNet Radio energy sensor, 1-gang Mini
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Features
The eNet radio energy sensors enable the radio transmission of voltage, electricity, and energy values to the eNet server. Logging electricity and voltage of the connected device. Calculation of effective output, reactive power, apparent power, and active electrical energy. Event- or time-controlled transmission of measurement value telegrams to the eNet server. Time synchronisation using the eNet server.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Ambient temperature | -5 °C to +45 °C |
| Measurement range |
| Electricity | 0 mA to 16 A |
| Electrical power | 0 to 3680 W |
| Energy consumption | 0 to 99999 kWh |
| Wireless frequency | 868.3 MHz |
| Range (free field) | approx. 100 m |
| Rated load current | 16 A |
| Connection cross section | Max. 4 mm² |
| Dimensions | Ø 53,0 H 23,0 mm |
Notes
Mounting in device box, surface-mounted housing or in installation adapter.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet Radio energy sensor, 1-gang Mini
PSTI Statement of Compliance
Item no. 5471 00
PDF, 279.65 KB
eNet Radio energy sensor, 1-gang Mini
EC Declaration of conformity
Item no. 5471 00
PDF, 189.87 KB
eNet SMART HOME Voice Control
QUICK START GUIDE
eNet system manual
eNet SMART HOME
Wireless energy sensor, 1-gang Mini
Operating instructions.
Item no. 5471 00
PDF, 883.72 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database