0

eNet Radio switching/momentary-contact actuator, 8-gang / blind actuator, 4-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
5435 00
4010337774280
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337774280
Item no. 5435 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • The eNet wireless switching or momentary-contact or blind actuator receives telegrams for switching lighting or controlling electrically operated hangings from the eNet wireless receiver module or eNet server via a data line.
  • Two outputs are each operated in the same mode (switching, pressing, blind or shutter).
  • Switching of lighting or single-phase fan motors.
  • Control of electrically operated hangings such as blinds, shutters and awnings.
  • Operating modes: switching actuator, momentary-contact actuator can be set for a single output; a blind actuator, shutter actuator can be set for a pair of outputs.
  • Status feedback to eNet radio transmitter.
  • Scene operation.
  • Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).
  • Positioning of blinds and slats using scene call-up.
  • Positions for sun protection and twilight can be saved.
  • Threshold value scenes for solar protection, twilight and wind alarms.
  • Curtain runtime can be saved.
  • Slat adjustment time can be saved.

Can be set with eNet server:

  • Flashing function.
  • Delay time.
  • Switch-on/off delay.
  • Switch-off pre-warning.
  • Minimum switching repeat time.
  • Permanent-on, permanent-off.
  • Adjustment time when changing directions.
  • Direction of travel can be inverted (e.g. for roof windows).
  • Position for solar protection, twilight, lock-out protection, and wind alarms.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standbymax. 0.5 W
Ambient temperature-5 °C to +45 °C
Breaking capacity 230 V AC16 A/AC1
Connected load
Light bulbs2300 W
HV halogen lamps2000 W
Wound electronic transformer1000 VA
Tronic transformer1500 W
Fluorescent lamps, uncompensated920 VA
LED lightstypically 500 W
Compact fluorescent lamptypically 500 W
Motors1000 W
Capacitive load690 VA (560 µF)
Connection cross sectionMax. 4 mm²
Length of the data lineMax. 3 m

Notes

  • An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.

Dimensions

Modular widths (MW)4

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 543500

RFA, 484 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 543500

IFC, 163.22 KB

Download
eNet SMART HOME Voice Control
Guides/System basics

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual
Guides/System basics

eNet SMART HOME

PDF, 6.19 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.35 KB

Download
Wireless switching/momentary-contact actuator, 8-gang / blinds actuator, 4-gang
Operating instructions

Operating instructions

Item no. 5435 00

PDF, 1.42 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database