0

Surface-mounted gong System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
1200 03
4010337200031
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337200031
Item no. 1200 03PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • The surface-mounted gong in the Gira door communication system is for additional signalling.
  • Fully pre-assembled surface-mounted gong. This facilitates fast and clean installation.
  • Integrating the design variants of the various design lines creates a uniform appearance of the door communication system and electrical installation.
  • Installation possible with or without frame.
  • Easy installation using pull-off screw terminals.
  • Easy removal of device during renovation work.
  • Mounting holes for installation.
  • Signal transmission and power supply of the surface-mounted gong via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Parallel connection of up to three gongs or home stations possible.
  • One-man commissioning with simple commissioning procedure.
  • Operating buttons with integrated LEDs for status display.
  • LED display for an incoming call.
  • Ringing tone deactivation is possible.
  • Ringing tone differentiation for door call, internal call and floor call.
  • Selection of ringtone melody – up to five different ringtone melodies can be selected.

The operating buttons on the gong control the following functions

  • Setting the ringing tone melody.
  • Switching the ringing tone on and off.
  • Adjustment of ring tone volume.

Technical data

Power supplyDC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus2 x screw terminal
Floor-call button2 x screw terminal
Ambient temperature-5 °C to +50 °C
Dimensions
DeviceB 55 x H 127 x T 20 mm

Notes

  • A cover frame is required for mounting on a device box.
  • A cover frame, 2-gang without crossbar is required for mounting with a cover frame.

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Surface-mounted gong

Operating instructions.

Item no. 1200 ..

PDF, 108.88 KB

Download
Surface-mounted gong

EC Declaration of conformity

Item no. 1200 005 1200 01 1200 03 1200 26 1200 27 1200 28

PDF, 135.16 KB

Download
Surface-mounted gong System 55

PSTI Statement of Compliance

Item no. 1200 03

PDF, 279.47 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database