
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Gira One Medium | Twisted pair (TP),YCYM 2 x 2 x 0.8 |
| Test voltage | 4 kV (KNX/EIB bus line) |
| Rated voltage | DC 24 to 30 V |
| Power consumption | 2 W |
| IP communication | Ethernet 10/100 BaseT (10/100 Mbit/s) |
| Supported protocols | DHCP, AutoIP, TCP/IP, UDP/IP |
| Connections | IP: 2 x RJ45 jacks |
| Ambient temperature | 0 °C to +45 °C |
| Current consumption | 70 mA |
| Modular widths (MW) | 2 |