0

Power supply 320 mA with integrated choke for Gira One and KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2122 00
4010337023227
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337023227
Item no. 2122 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

Function in Gira One and KNX system

  • Two identical power supplies can be switched directly in parallel to increase power.

Technical data

Output current320 mA
Short-circuit currentmax. 1 A

Scope of delivery

  • KNX connection and junction terminal included with delivery.

Dimensions

Modular widths (MW)4
Data sheet

Advertisement text

IFC file for BIM (Building information modeling)

Item no. 212200

IFC, 13.71 KB

Download
Gira One

System basics, from GPA version 6.1 onwards

PDF, 10.25 MB

Download
Power supplies with integrated choke

from ETS4

Item no. 2120 00 2122 00 2130 00 2138 00

ZIP, 41.02 KB

Download
Power supply 320 mA with integrated choke for Gira One and KNX

PSTI Statement of Compliance

Item no. 2122 00

PDF, 279.35 KB

Download
Power supply 320 mA with integrated choke for Gira One and KNX

EC Declaration of conformity

Item no. 2122 00 5111 11 5111 12 5899 19

PDF, 61.94 KB

Download
Power supply with integrated choke

Operating instructions.

Item no. 2120 00 2122 00 2130 00 2138 00

PDF, 726.46 KB

Download
Power supply with integrated choke

Technical documentation.

Item no. 2120 00 2122 00 2130 00 2138 00

PDF, 2.62 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database