0

Remote sensor

Specification
Item no.
Room
Quantity
EAN
PU
PS
black
1493 00
4010337040163
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

black
EAN 4010337040163
Item no. 1493 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Remote sensor with 4 m supply cable (2 x 0.5 mm²), can be extended to 50 m.
  • Sensor in plastic cap with 7.8 mm diameter and 20 mm length.

Notes

  • Install remote sensor in empty pipe in the floor.
Data sheet

Advertisement text

Remote sensor

Operating instructions.

Item no. 1493 00

PDF, 138.62 KB

Download
Remote sensor

EC Declaration of conformity

Item no. 1493 00

PDF, 137.72 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database