0

Cover plate with inscription space and glass pane suitable for water-protected rocker switches, control switches and buttons

Specification
Item no.
Room
Quantity
EAN
PU
PS
red RAL 3000
3206 30
4010337123811
1
14

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

red RAL 3000
EAN 4010337123811
Item no. 3206 30PU 1
PS 14

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
  • Water-protected surface-mounted IP44

Scope of delivery

  • The "Rauchabzug" and "Hausalarm" plus "Rookafvoer" and "Alarm" inscription labels are included.

More links

Link to the switch overview tool order numbers old/new
More

Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database