USB data interface insert for KNX
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Connection of PC to KNX systems. Addressing, programming and diagnosis of KNX devices. Compatible with KNX Data Secure products. Fast download of applications (long frame support with ETS5 and higher). Compatible with ETS4, ETS5 (and higher).
Technical data
| KNX medium | TP256 |
| Connections |
| KNX | Connection and junction terminal |
| USB pin jack | Type B, version 2.0 |
| Transfer protocol | USB 2.0 (also compatible with USB 1.1 and USB 3.0) |
| Installation | in device box in accordance with DIN 49073 |
| Installation depth | 33 mm |
| Ambient temperature | -5 °C to +45 °C |
Notes
Compatible with Gira HomeServer version 4.9 and higher.
Scope of delivery
Connection and junction terminal for KNX included with delivery.
USB data interface insert for KNX
PSTI Statement of Compliance
Item no. 2024 00
PDF, 279.56 KB
USB data interface insert for KNX
EC Declaration of conformity
Item no. 2024 00
PDF, 184.39 KB
USB data interface, USB data interface insert
Operating instructions.
Item no. 2014 00
2024 00
PDF, 237.26 KB
USB data interface, USB data interface insert
Technical documentation.
Item no. 2014 00
2024 00
PDF, 674.27 KB
USB data interface, USB data interface insert
Product database from ETS4.
Item no. 2014 00
2024 00
ZIP, 43.25 KB
USB data interface, USB data interface insert
Project file for updating the USB data interface, from ETS5.
Item no. 2014 00
2024 00
ZIP, 3.32 MB
Version: 0.0.13
USB data interface, USB data interface insert
Product database from ETS5.7.
Item no. 2014 00
2024 00
ZIP, 82.19 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database