0

DCS installation profile

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
1274 00
4010337274001
1
2-gang
1275 00
4010337275008
1
3-gang
1276 00
4010337276005
1
4-gang
1277 00
4010337277002
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337274001
Item no. 1274 00PU 1
PS
2-gang
EAN 4010337275008
Item no. 1275 00PU 1
PS
3-gang
EAN 4010337276005
Item no. 1276 00PU 1
PS
4-gang
EAN 4010337277002
Item no. 1277 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Aluminium mounting profile for customised integration of flush-mounted components of the Gira door communication system in letterbox systems, front plates or door-side installations made by e.g. JU-Metallwaren, Normbau.

The installation profile is attached by

  • The installation profile is attached by
    - Screwing through the front panel
    - Screwing onto mounting bolts
    - Mounting kit for installation profile
  • Screwing onto fixing bolts.
  • Attachment set for installation profile.

Notes

  • Using this profile, door stations, call buttons, info modules and colour cameras can be integrated by flush mounting without cover frames. The height compensation ensures that the components can also be installed flush even if the material thicknesses are different.
  • Wall thickness of front panel: 1.25 to 4 mm.
Datenblatt


Ausschreibungstexte


Installation profile
Mounting instructions

Operating instructions.

Item no. 1274 00 1275 00 1276 00 1277 00

PDF, 75.38 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database