0

Call button, 3 gang for door station TX_44

Specification
Item no.
Room
Quantity
EAN
PU
PS
Program-neutral
1263 00
4010337263005
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Program-neutral
EAN 4010337263005
Item no. 1263 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 switch range.
  • Modular design, allowing easy installation and expandability.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • The door station can be expanded with additional call buttons (up to 14 call button inserts, 1- or 3-gang can be connected to one door station).
  • Call-button illumination with LED technology, light colour white. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
  • Sprayed-water proof call-button cover plate made of shock-resistant plastic.
  • Name plate can be replaced without tools and without removing the frame.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software.

Technical data

Connecting the connection cable2 x connector strip
Protection classIP44
Power supplyvia connection cable
Ambient temperature-25 °C to +70 °C
Installation depth30 mm
Dimensions
Name platesW 62 x H 18 mm

Notes

  • Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang.

More links

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.

More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 126300

RFA, 400 KB

Download
IFC file for BIM (Building information modeling)

Item no. 126300

IFC, 53.36 KB

Download
Call button for door station and info module

Operating instructions.

Item no. 1262 00 1263 00 1264 00 1293 00 1294 00 1295 00

PDF, 48.52 KB

Download
Call button, 3 gang for door station

EC Declaration of conformity

Item no. 1263 00

PDF, 149.94 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database