Light bulb dimming insert with pressure/2-way switch
100–1000 W
1181 00
4010337003939
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Dimming light bulbs and HV halogen lamps at AC 230 V, 50 Hz.
Electronic short-circuit protection. Automatic excess-temperature protection with restart.
Technical data
| Rated voltage | AC 230/240 V, 50 Hz |
| Connected load at 25 °C |
| Light bulbs | 100 to 1000 W |
| HV halogen lamps | 100 to 1000 W |
| Installation depth | 32 mm |
| Ambient temperature | +5 °C to +45 °C |
Notes
If the ambient temperature is higher than 25 °C, the connected load must be reduced.
Light bulb dimmer insert with pressure/2-way switch
Operating manual.
Item no. 1181 00
PDF, 287.48 KB
Light bulb dimming insert with pressure/2-way switch
EC Declaration of conformity
Item no. 1181 00
PDF, 82.23 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database