0

System 3000 housing for brightness and temperature sensor

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
grey
5467 00
22.67
4010337096351
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

grey
EAN 4010337096351
Item no. 5467 00PU 1
GBP 22.67PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Necessary accessories

Features

  • Surface-mounted housing suitable for gluing in the System 3000 brightness and temperature sensor BT.
  • Surface-mounted housing made of polycarbonate, colour similar to RAL 7035.
  • The transparent polycarbonate cap is printed in black with a blank space for the brightness sensor.

Technical data

Protection classIP66
Ambient temperature-15°C to +55°C
Dimensions
W x H x D100 x 52 x 37 mm
Data sheet

Advertisement text

System 3000 housing for brightness and temperature sensor

EC Declaration of conformity

Item no. 5467 00

PDF, 140.08 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database