
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
| Rated voltage | DC 12 V SELV |
| Current consumption | 400 mA |
| Power consumption | |
| Operation | max. 6 W |
| Standby | max. 2 W |
| Ambient temperature | -5 °C to +45 °C |
| IP communication | |
| LAN | Ethernet 10/100 Mbit |
| WLAN | 2.4 GHz, IEEE 802.11g |
| IP connections | max. 8 |
| Wireless frequency | 868.0 to 868.6 MHz |
| Range (free field) | approx. 100 m |
| Data line | J-Y(St)Y 2x2x0.8 |
| Length of the data line | Max. 3 m |
| Number of eNet DRA modules | max. 32 |
| Modular widths (MW) | 6 |
The Gira eNet wireless system - smart networking and control of building technology
More