
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
| Power supply | |
| Input voltage | AC 100 to 240 V, 50 to 60 Hz |
| Input current | 180 mA |
| Output voltage | DC 24 V |
| Output current | 250 mA |
| Ambient temperature | + 5 °C to + 40 °C |
| Length of pull cord | 2.5 m |
| Installation | Device boxes |