
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
| Input voltage | DC 24 V |
| Output voltage in rechargeable battery operation | 22.8 V ± 10% |
| Rated load in rechargeable battery operation | 130 mA for 1 h |
| Maximum load | |
| in rechargeable battery operation | 300 mA for 15 min |
| in mains operation | 250 mA |
| Battery/rechargeable battery | |
| Type | UR18500F |
| UN no. | 3480 |
| Installation | in device box in accordance with DIN 49073 |