0

Pull-cord button System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
2912 03
37.10
4010337062561
1/5
34

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white glossy
EAN 4010337062561
Item no. 2912 03PU 1/5
GBP 37.10PS 34

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Call or emergency call triggering using pull cord (2.5 m).
  • Red reassurance light in the device housing.

Technical data

Connection4 x screw terminal
Length of pull cord2.5 m

Notes

  • The pull-cord button is suitable for both wall and ceiling mounting.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 291203

RFA, 568 KB

Download
IFC file for BIM (Building information modeling)

Item no. 291203

IFC, 27.24 KB

Download
Pull-cord button

EC Declaration of conformity

Item no. 2912 03 2935 00 2936 00

PDF, 161.48 KB

Download
Bedienhandbuch Rufsystem 834

Bedienungsanleitung für Endkunden.

PDF, 931.13 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database