Switching and brightness adjustment for lights with a DALI interface.
Adjustment of the colour temperature for lights with a DALI device type 8 (colour type: colour temperature) for Tunable White in accordance with IEC 62386-209
Integrated power supply in accordance with the DALI specifications (DIN IEC 60926) for 26 DALI devices.
Parallel connection of up to 4 DALI potentiometers with integrated power supply unit to supply up to 104 DALI devices.
Can be operated simultaneously from several control points. Communication is via Broadcast.
Colour temperature limits and a basic brightness or a switch-on brightness can be stored.
Technical data
Rated voltage
AC 230 V, 50/60 Hz
Power consumption
max. 2 W
DALI rated voltage
DC 16 V (typ.)
Output current
max. 52 mA
Number of DALI devices
max. 26
Number of DALI potentiometers with integrated power supply unit that can be connected in parallel
max. 4
Colour temperature adjustment
2000 to 10000K
Single-wire connection
Max. 4 mm²
Installation depth
32 mm
Ambient temperature
-5 °C to +45 °C
Notes
When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be factored in.