Room climate sensor Komfort for KNX System 70
pure white glossy
2005 70
179.10
4010337130543
1/5
06
pure white matt (lacquered)
2005 72
179.10
4010337130550
1/5
06
anthracite (lacquered)
2005 73
182.68
4010337130567
1/5
06
black matt (lacquered)
2005 74
186.26
4010337130574
1/5
06
grey matt (lacquered)
2005 76
186.26
4010337130581
1/5
06
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Optional accessories
Heating, ventilation, air conditioning
Rocker switch / Rocker button
Alarm devices and sensors
Technical data
| KNX medium | TP256 |
| KNX current consumption | 8 to 14 mA |
| KNX connection | Connection and junction terminal |
| Number of inputs | 4 |
| Output voltage | DC 5 V SELV |
| Output current | Max. 3.2 mA |
| LED current | 2.2 mA per output |
| Length cable set | 25 cm, can be extended to max. 30 m |
| Protection class | III |
| Installation depth | 19 mm |
| Ambient temperature | -5 °C to +45 °C |
| Relative humidity | 5 to 95% (no condensation) |
Room climate sensor Komfort
Technical documentation.
Item no. 2005 ..
PDF, 4.02 MB
Room climate sensor Standard / Komfort
Operating instructions.
Item no. 2004 ..
2005 ..
PDF, 446.06 KB
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort
from version 5.7.7 and 6.3.0
Item no. 2004 ..
2005 ..
2006 ..
2007 ..
ZIP, 5.9 MB
Room climate sensor Komfort for KNX
PSTI Statement of Compliance
Item no. 2005 005
2005 01
2005 015
2005 03
2005 26
2005 27
2005 28
2005 70
2005 72
2005 73
2005 74
2005 76
2005 600
PDF, 237.6 KB
Room climate sensor Komfort for KNX
EC Declaration of conformity
Item no. 2005 005
2005 01
2005 015
2005 03
2005 26
2005 27
2005 28
2005 70
2005 72
2005 73
2005 74
2005 76
2005 600
PDF, 226.05 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database