0

IR gateway HVAC for KNX

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2029 00
260.10
4010337132714
1
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 07/2026.

EAN 4010337132714
Item no. 2029 00PU 1
GBP 260.10PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 07/2026.

Features

  • KNX gateway for integrating air conditioning units into a KNX system.
  • Configuration via ETS.
  • KNX Data Secure certified.
  • Room temperature measurement: Measurement of the room temperature by internal sensors.
  • Room humidity measurement: Measurement of the room humidity by internal sensors.
  • Scene function: Storage of up to 10 scenes.
  • 2 binary inputs, e.g. for connecting window contacts.
  • Power supply via KNX bus, so no additional power supply is required.
  • LED display for programming status.
  • 1 USB type-C pin jack.
  • Compatible with all common split-unit air conditioning products from various manufacturers.
  • Bidirectional IR interface.
  • Updatable IR code database.

Technical data

KNX operating voltageDC 29 V
KNX current consumption17 mA
KNX connectionConnection and junction terminal
Ambient temperature0°C to +60°C
Relative humidity5 to 95% (no condensation)
Mounting typeWall mounting

Notes

  • Installation indoors only. Avoid direct sunlight, contact with water, high humidity and dust.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database