
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
| Rated voltage | AC 230 V, 50 Hz |
| Switching current | 4 A, cos φ ≥ 0.8 ind., 100% switch-on duration |
| Connections | |
| Power supply | 2 x screw terminal |
| Central | 2 x screw terminal |
| Drive 1, 2 | 2 screw terminals each |
| Auxiliary unit 1, 2 | 1 screw terminal each |
| Ambient temperature | -25 °C to +70 °C |
| Modular widths (MW) | 2,5 |
