0

Old - Rocker with large inscription space and large, raised symbol Door

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0218 01
0.00
4010337218012
1
pure white glossy
0218 03
0.00
4010337218036
1
pure white matt
0218 27
0.00
4010337218272
1
anthracite
0218 28
0.00
4010337218289
1
colour aluminium (lacquered)
0218 26
0.00
4010337218265
1
black matt (lacquered)
0218 005
0.00
4010337038153
1

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Successor item:

cream white glossy
EAN 4010337218012
Item no. 0218 01PU 1
GBP 0.00PS
pure white glossy
EAN 4010337218036
Item no. 0218 03PU 1
GBP 0.00PS
pure white matt
EAN 4010337218272
Item no. 0218 27PU 1
GBP 0.00PS
anthracite
EAN 4010337218289
Item no. 0218 28PU 1
GBP 0.00PS
colour aluminium (lacquered)
EAN 4010337218265
Item no. 0218 26PU 1
GBP 0.00PS
black matt (lacquered)
EAN 4010337038153
Item no. 0218 005PU 1
GBP 0.00PS

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Successor item:

Technical data

Dimensions
Inscription spaceB 37 x H 47 mm

Notes

  • Designed especially for barrier-free living of the vision-impaired.
  • Subject to availability.

Scope of delivery

  • Blank inscription label enclosed.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database