Rocker switch insert 10 AX 250 V~
Universal 1-way/2-way switch
0106 00
-
4010337106005
-
-
Intermediate switch
0107 00
-
4010337107002
-
-
Circuit breaker, 2-pole
0102 00
-
4010337102007
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Necessary accessories
One of the following items:
Rockers
Technical data
| Installation depth | 28 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Can also be connected to be illuminated.
Dimensions
| Width | 71.00 mm |
| Height | 71.00 mm |
| Depth | 24.00 mm |
More links
Link to the switch overview tool order numbers old/new
More
Revit Datei für BIM (Building Information Modeling)
Item no. 010200
RFA, 444 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 010200
IFC, 14.71 KB
1-way switch, 2-pole
Mounting instructions
Connection diagram rocker switch insert for 1-way switch, 2-pole
Item no. 0102 00
PDF, 14.16 KB
Intermediate switch
Mounting instructions
Connection diagram rocker switch insert for cross circuit
Item no. 0107 00
0106 00
PDF, 15.46 KB
Universal off/2-way switch
Mounting instructions
Connection diagram rocker switch insert for 1-way switch, 1-pole
Item no. 0106 00
PDF, 11.81 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database