0

Blind button or blind switch insert 10 A 250 V~ for cover with toggle switch

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
Group button or switch, 1-pole
0154 00
28.31
4010337154006
1/5
01
Group button or switch, 2-pole
0157 00
44.98
4010337157007
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Group button or switch, 1-pole
EAN 4010337154006
Item no. 0154 00PU 1/5
GBP 28.31PS 01
Group button or switch, 2-pole
EAN 4010337157007
Item no. 0157 00PU 1/5
GBP 44.98PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Technical data

Installation depth31 mm
Connection cross section
for rigid conductors to2.5 mm²

Notes

  • Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input.
  • Button function upon rotation of the knob. After removing the brass locking mechanism, button function upon slight rotation of the knob. When fully rotating the knob, the switch engages.
  • Subject to availability.
Datenblatt

Ausschreibungstexte

Blind button or blind switch insert 10 A 250 V~ for cover with toggle switch, 1-pole and 2-pole

EC Declaration of conformity

Item no. 0154 00 0154 30 0157 00

PDF, 308.74 KB

Download
Group button/switch, 1-pole

Connection diagram blind rocker button/switch insert as auxiliary unit for blind controller 230 V + auxiliary unit, 1-pole

Item no. 0154 00 0398 00

PDF, 21.34 KB

Download
Button/switch, 2-pole

Connection diagram blind rocker switch/push rocker insert for blind switching, 2-pole

Item no. 0157 00

PDF, 19.06 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database