0

Dimming actuator, 1-gang 200 W with 3-gang binary input for Gira One and KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
Flush mounted
5065 00
165.00
4010337099260
1/5
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Flush mounted
EAN 4010337099260
Item no. 5065 00PU 1/5
GBP 165.00PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Function in the Gira One system

  • Actuator for switching and dimming light bulbs, HV halogen lamps, dimmable HV LED lamps, dimmable compact fluorescent lamps, dimmable inductive transformers withLV halogen or LV LED lamps, dimmable electronic transformers with LV halogen or LV LED lamps.
  • 3 binary inputs for connection to conventional switches, buttons and motion detectors with zero-voltage contacts.
  • The inputs are used to control Gira One actuators or to record status information.
  • Automatic or manual selection of dimming principle according to load.
  • Idle-state, short-circuit, and excess temperature-proof.
  • Power extension using power boosters.
  • Connection to an external temperature sensor possible at input 3.
  • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
  • Encrypted data transfer between the Gira One devices.

Dimming outputs

  • Minimum and maximum brightness can be set.
  • Switch on to the last brightness value or permanently set switch-on brightness.
  • Setting of a switch-on or switch-off delay.
  • Staircase function; a pre-warning time and pre-warning brightness can also be set.

Binary inputs

  • Single and double-surface operation can be configured for rocker buttons.
  • Connection of rocker buttons parameterised with switching, dimming, shading and ventilation, scene call-up, staircase (motion detector), floor call, garage door and door opener functions.
  • Connection of movement and presence detectors with zero-voltage relay outputs.
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Switching contact evaluation of wind, frost, brightness or rain sensors possible with zero-voltage relay contacts, in order to protect shading and ventilation devices from environmental influences.
  • Window contact query and visualisation in the Smart Home App: An opened window will result in the activation of the frost protection heating mode after a 5 minutes has elapsed.
  • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.
  • Query regarding a heating/cooling switchover on a heat pump, to allow the current operating mode (heating or cooling) to be forwarded to the heating controller.
  • Switching contact display to show contact status in the Smart Home app.
  • Configurable switching inputs that can be independently parameterised.
  • Recording and comparison of temperature values via remote sensors (see accessories) at input 3.

Function in the Gira KNX system

  • Switching and dimming of light bulbs, HV halogen lamps, dimmable HV-LED lamps, dimmable compact fluorescent lamps, dimmable inductive transformers with LV halogen or NV-LED lamps, dimmable electronic transformers with LV halogen or NV-LED lamps.
  • Automatic or manual selection of dimming principle according to load.
  • Idle-state, short-circuit, and excess temperature-proof.
  • Up to 8 independent logic functions for implementing simple or complex logical operations.
  • Actively transmitting feedback or status messages can be delayed globally after a bus voltage recovery or ETS programming operation.

Dimming outputs

  • The load type can be specified and the dimming principle defined: Universal (with automatic calibration procedure), electronic transformer (capacitive/trailing edge), conventional transformer (inductive/leading edge), LED (leading edge) or LED (trailing edge).
  • Dimming characteristic configurable in time and value range for adaptation to the connected load.
  • Dimmable range can be set (switch-on brightness; basic brightness; alternatively: lower dimming limit and upper dimming limit).
  • Performance on receipt of an absolute brightness value can be set (dimming, brightening, fading).
  • Performance during relative dimming up in switched-off state can be set ( switch channel on, no reaction).
  • Central control function using up to 6 switching objects, 6 dimming objects and 6 value objects and collective feedback.
  • Switching feedback: Active (transmitting to the bus cyclically or when there is a change) or passive (object can be read out) feedback function.
  • Brightness value feedback: Active (transmitting to the bus cyclically or when there is a change) or passive (object can be read out) feedback function.
  • For active feedback objects, the type of update can be set (when the input object is changed or when the feedback value is changed). This allows visualizations to be adapted individually.
  • Feedback signals for short circuit, overload/mains power failure and load type (KNX-compliant and extended).
  • Reaction in case of bus voltage failure/recovery can be set following an ETS programming process.
  • Logical linking function for the output.
  • Block function or alternative forced setting function can be parameterised.
  • Time functions (switch-on delay, switch-off delay).
  • Staircase light function with advance warning function via time-controlled reduction of lighting or activation of permanent lighting.
  • Staircase function with time extension or variable staircase time allocation via communication object.
  • Soft ON function and Soft OFF function can be set.
  • Automatic switch-off can be set where brightness value < X % (with individual delay time).
  • Integration into light scenes possible: Up to 64 internal scenes can be parametrised.
  • Delay time for scene retrieval can be configured.
  • Dimming performance can be set when a new scene is called up (brightening, dimming, fading).
  • Visual feedback when saving a scene.
  • Extended scene retrieval.
  • Elapsed operating time meter can be activated.
  • Elapsed operating time meter as forward meter (with optional threshold value) or backward meter (with optional starting value).

Technical data

Rated voltageDC 21 to 32 V SELV
Gira One MediumTwisted pair (TP),YCYM 2 x 2 x 0.8
Test voltage4 kV (KNX/EIB bus line)
Connections
Gira One BusConnection terminals to control line
InputsConnection terminals to control line
LoadScrew terminals
Connection cross sectionMax. 4 mm²
Inputs
Quantity3
Input typeZero-voltage
Sampling voltage
Auxiliary inputsApprox. 5 V
Total length
Auxiliary input cableMax. 10 m
Max. connected load
Light bulbs20 to 230 W
HV halogen lamps20 to 230 W
Wound electronic transformer20 to 210 VA
Tronic transformer20 to 230 W
Wound transformer with NV-LED20 to 100 VA
electronic transformer with NV-LEDtypically 20 to 200 W
HV LED lampstypically 1 to 200 W
Ambient temperature-5 °C to +45 °C

Notes

  • The maximum connected load depends on the operating mode selected (leading edge or trailing edge). You will find more detailed information in the operating instructions.
  • Power reduction when installed inwood or drywall -15%Multiple combinations -20%.
  • Power expansion using Gira power boosts.
  • Can be updated via the Gira Project Assistant (GPA)
  • Factory default state: Operation of the dimming output possible via input 1 (brighter) and input 2 (darker).
Data sheet

Advertisement text

Dimming actuator 1-gang 200 W with binary input, 3-gang for Gira One

Operating instructions.

Item no. 5065 00

PDF, 918.25 KB

Download
Dimming actuator 1-gang 200 W with binary input, 3-gang for KNX

Operating instructions.

Item no. 5065 00

PDF, 881.99 KB

Download
Dimming actuator 1-gang 200 W with binary input, 3-gang for KNX

Technical documentation.

Item no. 5065 00

PDF, 5.47 MB

Download
Dimming actuator 1-gang 200 W with binary input, 3-gang for KNX

from ETS5.7.3

Item no. 5065 00

ZIP, 1.73 MB

Download
Dimming actuator, 1-gang 200 W with 3-gang binary input for Gira One and KNX

PSTI Statement of Compliance

Item no. 5065 00

PDF, 281.72 KB

Download
Dimming actuator, 1-gang 200 W with 3-gang binary input for Gira One and KNX

EC Declaration of conformity

Item no. 5065 00

PDF, 67.92 KB

Download
Gira One

System basics

PDF, 49.45 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database