Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
cream white glossy
EAN 4010337110736
Item no. 2462 01PU 1
GBP 101.75PS 02
pure white glossy
EAN 4010337101642
Item no. 2462 03PU 1
GBP 101.75PS 02
pure white matt
EAN 4010337101659
Item no. 2462 27PU 1
GBP 101.75PS 02
anthracite
EAN 4010337101680
Item no. 2462 28PU 1
GBP 104.05PS 02
colour aluminium (lacquered)
EAN 4010337101673
Item no. 2462 26PU 1
GBP 107.51PS 02
black matt (lacquered)
EAN 4010337101666
Item no. 2462 005PU 1
GBP 107.51PS 02
grey matt (lacquered)
EAN 4010337110743
Item no. 2462 015PU 1
GBP 107.51PS 02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
Features
Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi.
Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
Configuration via the app or NFC.
Technical data
Wireless frequency
2.402 - 2.480 GHz
Wireless protocol
Bluetooth® low energy (BLE)
Interface
NFC
Range
in free field
up to 75 m
in buildings
approx. 10 m
Ambient temperature
-25 °C to +65 °C
Humidity
0 to 95 % (without condensation)
Notes
Mounting on device box or on smooth, level surfaces using screws or adhesives.
This product cannot be used with eNet.
Scope of delivery
Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.