0

Audio control device

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
1287 00
200.25
4010337287001
1
18

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337287001
Item no. 1287 00PU 1
GBP 200.25PS 18

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Control device to supply power to the audio components of the Gira door communication bus.
  • Power supply of the reverse-polarity protected and short-circuit-proof 2-wire bus.
  • Self-resetting electronic short-circuit and overload recognition of the operating voltage and the bus connection.
  • Buttons for system and door opener programming.
  • LED status indicators for operation, overload, system programming, and door opener programming.
  • Output AC 12 V for power supply of a standard door opener.
  • Relay output for switching a door opener with its own power supply.
  • Door opener time progressively adjustable from 1 to 10 s.

Technical data

Rated voltage
PrimaryAC 230 V, 50 Hz
SecondarySELV 26 DC V ± 2 V
Secondary rated current
Continuous load160 mA
Peak load550 mA (max. 5 s)
Overload deactivationfrom 350 mA
Connection cross section0.6 mm to 2.5 mm²
Door opener outputAC 12 V, max. 1.6 A / switch-on duration 25%
Relay outputAC/DC 30 V, 2 A
Total cable lengthMax. 700 m
Cable length from control device to most distant device
for cable Ø 0.8 mmMax. 300 m
for cable Ø 0.6 mmMax. 170 m
Ambient temperature-5 °C to +45 °C

Notes

  • The audio control device is intended to be installed in the sub-distribution. If this is not possible, use a standard surface-mounted distributor.
  • This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations).

Dimensions

Modular widths (MW)6

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 128700

RFA, 328 KB

Download
IFC file for BIM (Building information modeling)

Item no. 128700

IFC, 21.39 KB

Download
Audio control device

Operating instructions

Item no. 1287 00

PDF, 400.48 KB

Download
Audio control device

PSTI Statement of Compliance

Item no. 1287 00

PDF, 279.96 KB

Download
Audio control device

EC Declaration of conformity

Item no. 1287 00

PDF, 142.8 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database