0

eNet Radio energy sensor, 1-gang Mini

Specification
Item no.
Room
Quantity
EAN
PU
PS
5471 00
4010337774365
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

EAN 4010337774365
Item no. 5471 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • The eNet radio energy sensors enable the radio transmission of voltage, electricity, and energy values to the eNet server.
  • Logging electricity and voltage of the connected device.
  • Calculation of effective output, reactive power, apparent power, and active electrical energy.
  • Event- or time-controlled transmission of measurement value telegrams to the eNet server.
  • Time synchronisation using the eNet server.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Ambient temperature-5 °C to +45 °C
Measurement range
Electricity0 mA to 16 A
Electrical power0 to 3680 W
Energy consumption0 to 99999 kWh
Wireless frequency868.3 MHz
Range (free field)approx. 100 m
Rated load current16 A
Connection cross sectionMax. 4 mm²
DimensionsØ 53,0 H 23,0 mm

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Datenblatt

Ausschreibungstexte

eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
Wireless energy sensor, 1-gang Mini

Operating instructions.

Item no. 5471 00

PDF, 883.72 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database