0

eNet universal wireless transmitter, 2-gang Mini

Specification
Item no.
Room
Quantity
EAN
PU
PS
5453 00
4010337774310
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337774310
Item no. 5453 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The eNet wireless transmitters send switching, dimming and blind motion commands to corresponding eNet wireless receivers.
  • The eNet universal wireless transmitter enables the transmission of switching, dimming or blind commands to suitable eNet wireless receivers.
  • Mounting in device box, surface-mounted housing or in installation adapter.
  • Detection of voltage levels and changes at input.
  • Connection of an external status LED.
  • Indication of transmission status.
  • Operating modes: 1-gang switching/dimming/blind, 1-gang automatic function, 2-gang switching/dimming/button operation, 2-gang automatic function.

Technical data

Ambient temperature-5 °C to +45 °C
Wireless frequency868.3 MHz
Range (free field)approx. 100 m
Rated voltageAC 110 V to 230 V, 50/60 Hz
Standby0.5 W
Inputs
Cable lengthMax. 100 m
Input current2 mA
Signal durationmin. 200 ms
Output status LED
Rated voltageAC 110 V to 230 V
Output current40 mA
DimensionsØ 53,0 H 23,0 mm

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
eNet universal wireless transmitter, 2-gang Mini

PSTI Statement of Compliance

Item no. 5453 00

PDF, 279.67 KB

Download
eNet universal wireless transmitter, 2-gang Mini

EC Declaration of conformity

Item no. 5453 00

PDF, 188.85 KB

Download
Wireless universal transmitter, 2-gang Mini

Operating instructions.

Item no. 5453 00

PDF, 1.87 MB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database