Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Rated voltage | |
| Primary | AC 230 V, 50/60 Hz |
| Secondary rated voltage | |
| Secondary | DC 24 V |
| Secondary rated current | 0.3 A |
| Fuse | Fine wire fuse 250 V, T 125 mA |
| Ambient temperature | -5 °C to +40 °C |
| Protection class | IP 20 |
| Modular widths (MW) | 4 |
Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More