0

Power supply DC 24 V 300 mA

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
1296 00
4010337296003
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337296003
Item no. 1296 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Power supply DC 24 V for external supply to the Gira One server.

Technical data

Rated voltage
PrimaryAC 230 V, 50/60 Hz
Secondary rated voltage
SecondaryDC 24 V
Secondary rated current0.3 A
FuseFine wire fuse 250 V, T 125 mA
Ambient temperature-5 °C to +40 °C
Protection classIP 20

Dimensions

Modular widths (MW)4

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 129600

RFA, 316 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 129600

IFC, 11.39 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Power supply

Operating instructions (Index I01).

Item no. 1296 00

PDF, 578.78 KB

Download
Power supply DC 24 V 300 mA

EC Declaration of conformity

Item no. 1296 00

PDF, 156.34 KB

Download
Power supply for door communication

Operating instructions (Index I00).

Item no. 1296 00

PDF, 121.04 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database