0

Gira L1

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2070 00
4010337016717
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337016717
Item no. 2070 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Logic functions: A range of functions is provided by the node library with 36 logic nodes (e.g. basic mathematical operations, solar tracking for shutters and blind control, temperature control, partition wall control, staircase lighting, random generator).
  • Configurable logic nodes (e.g. freely selectable number of inputs).
  • Easy parameterisation of timers and scenes:up to 20 timers with 10 switching times each.up to 20 scene sets with 64 scenes each.
  • Up to 480 data points can be used in one project(300 KNX group address data points, 180 freely available device data points).
  • Intercom function for exchanging values e. g. between a further L1 or an X1 via Ethernet.
  • Optimised start-up:fast project changes and updates during operation with no need to restart the device.
  • Two RJ45 jacks with a switch function help make looping the patch cord straightforward.
  • High security:the encrypted TLS data transmission between GPA and Gira L1 prevents third parties from reading any data.The device password protects the Gira L1 from unauthorised access.
  • Project backup: Saving of a project copy on the Gira L1.
  • Start-up:The physical address and application are parameterised using the KNX start-up software ETS from version 4.1.8.Gira Project Assistant (GPA) is used for further configuration. The Gira Project Assistant is available free of charge in the Gira download area.
  • Functional expansions and updates via firmware and software updates.
  • Hardware prepared for KNX Secure. Future firmware update required.

Technical data

KNX mediumTP256
Rated voltageDC 24 to 30 V
Power consumption2 W
IP communicationEthernet 10/100 BaseT (10/100 Mbit/s)
Supported protocolsDHCP, AutoIP, TCP/IP, UDP/IP
Connections
IP2 x RJ45 jacks
KNXConnection and junction terminal
Ambient temperature0 °C to +45 °C

Notes

  • Power supply by external DC 24 V.

Dimensions

Modular widths (MW)2

More links

Gira L1
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 207000

RFA, 468 KB

Download
IFC file for BIM (Building information modeling)

Item no. 207000

IFC, 23.41 KB

Download
Gira L1

Product database from ETS 4.1.8 (Firmware 2.0)

Item no. 2070 00

ZIP, 165.08 KB

Download
Gira L1

Installation and operating instructions

Item no. 2070 00

PDF, 377.58 KB

Download
Gira L1

Technical documentation

Item no. 2070 00

PDF, 1.02 MB

Download
Gira L1

PSTI Statement of Compliance

Item no. 2070 00

PDF, 279.44 KB

Download
Gira L1

EC Declaration of conformity

Item no. 2070 00

PDF, 51.21 KB

Download
Gira L1 firmware update

To perform the update the Gira Project Assistant V 4.1 is required.

Item no. 2070 00

ZIP, 42.79 MB

Version: 2.5.149

Download
Gira Project Assistant (GPA)

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1 and DCS-IP data interface. Please unzip the entire contents of the ZIP folder before installing the GPA!

ZIP, 2.59 GB

Version: 6.1.2.1729

Download
Gira X1 Logic modules "Gira G1 notification" & "Gira G1 DCS-state"

Gira G1 notification: This node is used for the easy generation of text messages on the Gira G1. Gira DCS-state: This node is used to evaluate the Gira G1’s door communication status.

Item no. 2096 00

ZIP, 461.2 KB

Version: 1.0.0

Download
Resolution of the communication problem between GPA and the devices

ZIP, 106.52 KB

Version: 2.2

Download
Gira L1

Lizenztext

Item no. 2070 00

PDF, 711.69 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database