0

Terminal strip, 6-gang 230 V~

Specification
Item no.
Room
Quantity
EAN
PU
PS
2479 00
4010337110187
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337110187
Item no. 2479 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Terminal strip for wiring room temperature controllers and thermal servos.

Technical data

Power consumption230 V, 50 VA
Fuse
230 VT4AH
Quantity
Heating zones6
Room temperature controllerMax. 6
ServosMax. 12
Switch-on current
Per servoMax. 500 mA
Rated load
All drivesMax. 24 W
Switching capacity
Pump control2 A / 200 VA inductive
Connections
Pump control1
Heating/cooling switchover1
External timer1
Room temperature controller6
230 V power supply1
Direction of actionNC
Mode of operationType 1/1.C
Protection classII
Ambient humidity80% non-condensing
Ambient temperature0 to +50°C
Clampable conductor cross-section0.2 bis 1.5 mm²
Dimensions
W x H x D326.5 x 90 x 50 mm
Datenblatt


Ausschreibungstexte


Terminal strip, 6-gang 230 V
Operating instructions

Operating instructions.

Item no. 2479 00

PDF, 1.05 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database