0

USB power supply insert, 2-gang Type A / type C

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
white
2349 00
4010337104681
1/5
black
2369 00
4010337075905
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 04/2026.


Note: For legal reasons, some products are not available in certain countries.

white
EAN 4010337104681
Item no. 2349 00PU 1/5
PS
black
EAN 4010337075905
Item no. 2369 00PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 04/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Charging option for up to two end devices simultaneously using USB cable type A and type C.
  • Suitable as a charging device, e.g. for mobile telephones and similar devices.

Technical data

Charging currentmax. 3 A
Rated voltage
PrimaryAC 100 – 240 V, 50/60 Hz
Secondary5 V (± 5%)
Standby≤ 0.15 W
Installation depth32 mm
Ambient temperature+10 °C to +40 °C
Efficiency≥ 75%
Compliant with standardsDIN EN 60950-1/A2

Scope of delivery

  • USB cables are not included with delivery.
Datenblatt

Ausschreibungstexte

Insert for USB power supply, 2-gang

Operating instructions.

Item no. 2349 00 2359 00 2369 00

PDF, 534.36 KB

Download
USB power supply insert, 2-gang Type A / type C

EC Declaration of conformity

Item no. 2349 00

PDF, 194.75 KB

Download
USB power supply insert, 2-gang Type A / type C

EC Declaration of conformity

Item no. 2369 00

PDF, 198.4 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database