0

System 3000 room temperature controller insert 230 V~ with relay output, 1-way switch and control light

Specification
Item no.
Room
Quantity
EAN
PU
PS
2475 00
4010337131632
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337131632
Item no. 2475 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Control of heaters up to a maximum of 3680 W.
  • Control of room temperature in closed rooms.
  • Manual switch-off of temperature control.
  • Input terminal with selection function for activating temperature lowering (ECO) via master clock or for presence-dependent control of the comfort temperature via a separate motion/presence detector.
  • Input terminal for activating cooling mode with central control.
  • Can switch manually between heating and cooling mode
  • Internal temperature sensor.
  • Frost protection function.
  • Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
  • Offset setting (correction value for the measured temperature).
  • Setting range of the room temperature can be limited with setting rings.

Technical data

Rated voltageAC 230 V, 50/60 Hz
StandbyMax. 0.15 W
Switching currentMax. 16 A
Connected load
Ohmic load3680 W
Installationin device box in accordance with DIN 49073
Cable length, inputsMax. 100 m
Ambient temperature-5 °C to +45 °C
Data sheet

Advertisement text

Room temperature controller insert 230 V~ with relay output, 1-way switch and control light

Operating instructions.

Item no. 2475 00

PDF, 1.68 MB

Download
System3000 room temperature controller insert 230 V~ with relay output, 1-way switch and control light

EC Declaration of conformity

Item no. 2475 00

PDF, 226.11 KB

Download
Gira Einsatz Raumtemperaturregler 16A mit Relaisausgang.

Produktinformation

PDF, 1.08 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database