System 3000 LED rotary dimming insert Basic RC
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Optional accessories
Rocker switch / Rocker button
Features
Device operates on trailing edge principle. It is switched on with a bulb-saving soft start. Push-button/2-way switch for integration in 2-way switching and intermediate switching configurations. Minimum brightness can be adjusted. Maximum brightness can be adjusted. Electronic short-circuit and overload protection. Electronic excess-temperature protection. No neutral conductor required.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Standby | None |
| Connected load at 35°C. |
| HV LED lamps (trailing edge) | Typically 3 to 200 W |
| Light bulbs | 3 to 200 W |
| HV halogen lamps | 3 to 200 W |
| Electronic transformer with LV LED (trailing edge) | Typically 3 to 200 W |
| Cable length |
| Load | Max. 100 m |
| Installation depth | 24 mm |
| Installation | in device box in accordance with DIN 49073 |
| Ambient temperature | 0°C to +35°C |
LED rotary dimming insert Basic RC
Operating instructions
Operating instructions.
Item no. 2457 00
PDF, 385.6 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database