0

System 3000 touch top unit System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5365 01
4010337096856
1/5
pure white glossy
5365 03
4010337096863
1/5
pure white matt
5365 27
4010337096887
1/5
anthracite
5365 28
4010337096894
1/5
colour aluminium (lacquered)
5365 26
4010337096870
1/5
black matt (lacquered)
5365 005
4010337096917
1/5
grey matt (lacquered)
5365 015
4010337107071
1/5
stainless steel
5365 600
4010337096900
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337096856
Item no. 5365 01PU 1/5
PS
pure white glossy
EAN 4010337096863
Item no. 5365 03PU 1/5
PS
pure white matt
EAN 4010337096887
Item no. 5365 27PU 1/5
PS
anthracite
EAN 4010337096894
Item no. 5365 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337096870
Item no. 5365 26PU 1/5
PS
black matt (lacquered)
EAN 4010337096917
Item no. 5365 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337107071
Item no. 5365 015PU 1/5
PS
stainless steel
EAN 4010337096900
Item no. 5365 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Operated by gently touching or swiping the operating surface.
  • Three brightness values can be stored, with System 3000 dimming insert.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Blocking function, with System 3000 blind control insert.
  • Status display using LED light bars to indicate the brightness or hanging position.
  • Permanent or temporary status display (status display goes out after 5 seconds if not touched).
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Technical data

Ambient temperature-5°C to +45°C
Data sheet

Advertisement text

Gira System 3000

System basics

PDF, 9.54 MB

Download
Touch top unit

Operating instructions.

Item no. 5365 ..

PDF, 390.17 KB

Download
System 3000 touch top unit

EC Declaration of conformity

Item no. 5365 005 5365 01 5365 015 5365 03 5365 26 5365 27 5365 28 5365 70 5365 72 5365 73 5365 74 5365 76 5365 600

PDF, 89.97 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database