System 3000 touch top unit System 55
cream white glossy
5365 01
4010337096856
1/5
pure white glossy
5365 03
4010337096863
1/5
pure white matt
5365 27
4010337096887
1/5
anthracite
5365 28
4010337096894
1/5
colour aluminium
5365 26
4010337096870
1/5
black matt
5365 005
4010337096917
1/5
grey matt
5365 015
4010337107071
1/5
stainless steel
5365 600
4010337096900
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Dimming
One of the following items:
System 3000 switching
One of the following items:
Auxiliary units
One of the following items:
Blind controller
Features
Operated by gently touching or swiping the operating surface. Three brightness values can be stored, with System 3000 dimming insert. The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. Blocking function, with System 3000 blind control insert. Status display using LED light bars to indicate the brightness or hanging position. Permanent or temporary status display (status display goes out after 5 seconds if not touched). Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.
Technical data
| Ambient temperature | -5°C to +45°C |
Gira System 3000
Guides/System basics
System basics
Touch top unit
Operating instructions
Operating instructions.
Item no. 5365 ..
PDF, 390.17 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database