eNet Radio remote control, 2-gang
anthracite
5352 10
4010337774082
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Two buttons belong to each channel. Each pair of buttons can be set as channel or scene function.
Technical data
| Rated voltage | DC 3 V |
| Battery |
| Type | CR 2450N |
| UN no. | 3091 |
| Dimensions |
| W x H x D | 40,5 x 55 x 15 mm |
Notes
Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
Scope of delivery
Batteries are included with delivery.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet Radio remote control, 2-gang
PSTI Statement of Compliance
Item no. 5352 10
PDF, 279.63 KB
eNet Radio remote control, 2-gang
EC Declaration of conformity
Item no. 5352 10
PDF, 188.32 KB
eNet SMART HOME Voice Control
QUICK START GUIDE
eNet system manual
eNet SMART HOME
Wireless remote control, 2-gang, Wireless remote control, 4-gang
Operating instructions.
Item no. 5352 10
5354 10
PDF, 262.42 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database