0

eNet Radio wall transmitter, 3-gang System 55 start-up rockers

Specification
Item no.
Room
Quantity
EAN
PU
PS
5333 00
4010337116530
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337116530
Item no. 5333 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The eNet wireless transmitters send switching, dimming and blind motion commands to corresponding eNet wireless receivers.
  • Simple expansion of existing switch combinations.
  • Can be installed without surface-mounted housing or device box.
  • The wireless wall transmitter can be attached to walls with screws or glued onto smooth or transparent surfaces with the mounting plate.
  • Transmission of switching, dimming, blind adjustment, and scene commands.
  • Switchover function, optimised for the control of momentary-contact actuators.
  • Rocker can be set as channel or scene function.
  • Two-colour LEDs on the right and left of the buttons for signalling.
  • Battery-operated device.

Technical data

Ambient temperature-5 °C to +45 °C
Wireless frequency868.3 MHz
Range (free field)approx. 100 m
Rated voltageDC 3 V
Battery
Type1 x CR 2450N
UN no.3091

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
  • The wireless wall transmitter is supplied with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
  • The range may be reduced when using metal rocket sets and/or metal cover frames.

Scope of delivery

  • Batteries are included with delivery.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

eNet Radio wall transmitter, 3-gang System 55 start-up rockers

PSTI Statement of Compliance

Item no. 5333 00

PDF, 279.68 KB

Download
eNet wireless wall transmitter, 3-gang

EC Declaration of conformity

Item no. 5333 00 5333 100

PDF, 228.46 KB

Download
eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
Wireless wall transmitter, 1-gang with inscription space, Wireless wall transmitter, 3-gang with inscription space

Operating instructions, from index I03.

Item no. 5331 .. 5333 ..

PDF, 723.71 KB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database