0

SCHUKO socket outlet 16 A 250 V~ without mounting claws System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4466 01
4010337095088
1/10
pure white glossy
4466 03
4010337095101
1/10
pure white matt
4466 27
4010337095125
1/10/100
anthracite
4466 28
4010337095132
1/10/100
colour aluminium
4466 26
4010337095118
1/10
black matt
4466 005
4010337095071
1/10/100
grey matt
4466 015
4010337095095
1/5
stainless steel
4466 600
4010337095149
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337095088
Item no. 4466 01PU 1/10
PS
pure white glossy
EAN 4010337095101
Item no. 4466 03PU 1/10
PS
pure white matt
EAN 4010337095125
Item no. 4466 27PU 1/10/100
PS
anthracite
EAN 4010337095132
Item no. 4466 28PU 1/10/100
PS
colour aluminium
EAN 4010337095118
Item no. 4466 26PU 1/10
PS
black matt
EAN 4010337095071
Item no. 4466 005PU 1/10/100
PS
grey matt
EAN 4010337095095
Item no. 4466 015PU 1/5
PS
stainless steel
EAN 4010337095149
Item no. 4466 600PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Dimensions

Width55.00 mm
Height55.00 mm
Depth32.00 mm
Datenblatt


Ausschreibungstexte


Cradle to Cradle Certified
Certificates

PDF, 453.76 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database