0

SCHUKO socket outlet 16 A 250 V~with cover unit for individual installation Standard 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4440 01
4010337095040
1/10
pure white glossy
4440 03
4010337095057
1/10/100
pure white matt
4440 27
4010337095064
1/10/100

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337095040
Item no. 4440 01PU 1/10
PS
pure white glossy
EAN 4010337095057
Item no. 4440 03PU 1/10/100
PS
pure white matt
EAN 4010337095064
Item no. 4440 27PU 1/10/100
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
  • Earthed support ring.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database