0

SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus) System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4170 01
4010337094708
1/5
02
pure white glossy
4170 03
4010337094722
1/5
02
pure white matt
4170 27
4010337094746
1/5
02
anthracite
4170 28
4010337094753
1/5
02
colour aluminium
4170 26
4010337094739
1/5
02
black matt
4170 005
4010337094692
1/5
02
grey matt
4170 015
4010337094715
1/5
02
stainless steel (lacquered)
4170 600
4010337094760
1/5
02

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337094708
Item no. 4170 01PU 1/5
PS 02
pure white glossy
EAN 4010337094722
Item no. 4170 03PU 1/5
PS 02
pure white matt
EAN 4010337094746
Item no. 4170 27PU 1/5
PS 02
anthracite
EAN 4010337094753
Item no. 4170 28PU 1/5
PS 02
colour aluminium
EAN 4010337094739
Item no. 4170 26PU 1/5
PS 02
black matt
EAN 4010337094692
Item no. 4170 005PU 1/5
PS 02
grey matt
EAN 4010337094715
Item no. 4170 015PU 1/5
PS 02
stainless steel (lacquered)
EAN 4010337094760
Item no. 4170 600PU 1/5
PS 02

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • SCHUKO socket outlet with inserted light strip.
  • The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
  • The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected.
  • The LED light is completely integrated in the cover plate, eliminating the need for separate connection.
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Power consumption
Operation0.25 W / 0.35 VA / 1.5 mA
Standby0.175 W / 0.25 VA / 1.0 mA
Light intensity0.2 cd
Installation depth29 mm
Ambient temperature0 °C to +40 °C
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


Socket outlet 16 A 250 V~ with LED orientation light and shutter
Operating instructions

Operating instructions.

Item no. 4170 .. 4489 ..

PDF, 457.04 KB

Download
Socket outlet 16 A 250 V~ with LED orientation light and shutter
Operating instructions

Operating instructions.

Item no. 4170 .. 4489 ..

PDF, 457.04 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database