0

eNet wireless dimming actuator, 4-gang 4 x 250 W/VA

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
5431 00
4010337774266
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337774266
Item no. 5431 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • The eNet wireless dimming actuator receives telegrams for switching and dimming various electrical loads from the eNet wireless receiver module or eNet server via a data line.
  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on and minimum brightness can be saved for each output.
  • Scene operation.
  • Status display of the outputs with LED.
  • Status feedback to eNet radio sensors.
  • Parallel switching of several outputs to a load of 950 W is possible.
  • Short-circuit and excess-temperature protection.
  • Automatic or manual setting of dimming process.

Can be set with eNet server:

  • Maximum brightness.
  • Dimming process.
  • Dimming speed.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Power lossmax. 8 W
Standby per outputmax. 0.3 W
Ambient temperature-5 °C to +45 °C
Connected load per output
Light bulbs20 to 250 W
HV halogen lamps20 to 250 W
Wound electronic transformer20 to 250 VA
Wound transformer with NV-LED20 to 100 VA
Tronic transformer20 to 250 W
electronic transformer with NV-LEDtypically 20 to 100 W
LED lightstypically 3 to 50 W
Compact fluorescent lamptypically 3 to 50 W
Parallel switched outputs at max. 95% utilizationmax. 950 W at AC 230 V, 50/60 Hz
Connection cross sectionMax. 4 mm²
Length of the data lineMax. 3 m

Notes

  • An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.

Dimensions

Modular widths (MW)8

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Datenblatt


Ausschreibungstexte


IFC Datei für BIM (Building Information Modeling)


Item no. 543100

IFC, 162.86 KB

Download
eNet SMART HOME Voice Control
Guides/System basics

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual
Guides/System basics

eNet SMART HOME

PDF, 6.19 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.44 KB

Download
Wireless dimming actuator, 4-gang
Operating instructions

Operating instructions.

Item no. 5431 00

PDF, 604.31 KB

Download
eNet SMART HOME Voice Control
Guides/System basics

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual
Guides/System basics

eNet SMART HOME

PDF, 6.19 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.44 KB

Download
Wireless dimming actuator, 4-gang
Operating instructions

Operating instructions.

Item no. 5431 00

PDF, 604.31 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database