0

Built-in speaker

Specification
Item no.
Room
Quantity
EAN
PU
PS
1258 00
4010337258001
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337258001
Item no. 1258 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 switch range.
  • Modular design, allowing easy installation and expandability.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Built-in loudspeaker for mounting in letterbox systems, voice compartments, door-side installations or front panels.
  • Up to eight mechanical bell buttons can be connected to the screw terminals provided.
  • Signal transmission and power supply of loudspeaker via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Compact size.
  • Weather-resistant loudspeaker.
  • High-quality electret microphone.
  • Alternating current polling of the bell button connections to prevent oxidation on the button contacts.
  • Securing of connection terminals against incorrect connection.
  • Up to eight mechanical bell buttons can be connected.
  • Colour camera for door station can be connected.
  • Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
  • Voice volume adjustable.
  • One-man commissioning with simple commissioning procedure.
  • Acknowledgement tone when call button is pressed.

Technical data

Connecting the connection cable2 x connector strip
Protection classIP44
Power supplyDC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus2 x screw terminal
Additional power supply2 x screw terminal
Mech. Bell button8 x screw terminal
Common earth of bell buttons1 x screw terminal
Connection cable2 x connector strip
Video1 x connector strip
Ambient temperature-25 °C to +70 °C
Dimensions
W x H x D101 x 67 x 27 mm

Notes

  • This component enables door communication systems with up to 140 audio devices to be set up (e.g. 1 x built-in speaker, 11 x add-on modules for built-in speakers, 136 x surface-mounted home stations).
  • The video control device is required if the system is expanded with a colour camera.
  • Protection type IP44 only in combination with a suitable front or when installed.
Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 125800

RFA, 588 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 125800

IFC, 13.1 KB

Download
Built-in loudspeaker

Operating instructions

Item no. 1258 00

PDF, 129.28 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Shape and dimensions for built-in speaker and add-on module

Planning aid

Item no. 1258 00 1259 00

PDF, 40.38 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database