Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
6 pieces phase rails, 4 units end caps
EAN 4010337123170
Item no. 8313 00PU 1
PS
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Actuator for switching devices or for controlling blinds, shutters, awnings, skylight operation.
In blind operation, the adjacent outputs (A1/A2, A3/A4...) are combined into one blind output.
Mixed operation at one actuator (e.g. A1 and A2 blind, A3 & A4 blind, A5 switching, A6 switching, etc.) is possible.
Manual actuation of the outputs.
Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
Encrypted data transfer between the Gira One devices.
Shading and ventilation function
Control of slat blinds, shutters, awnings, skylights or roof domes.
Runtimes optionally adjustable.
Sun protection function with curtain or slat positions at the beginning or end of the function that can be set for each output.
Setting of the delay time at the beginning or end of the sunshine.
Fabric stretching for awnings.
In the event of an active wind alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the wind alarm, the blinds raise and are automatically locked. The status of the binary input is monitored on a cyclical basis.
In the event of an active rain alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the rain alarm, the skylights or roof domes close immediately and are automatically locked. The status of the binary input is monitored on a cyclical basis.
In the event of an active frost alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the frost alarm, active travel by shutters is stopped and locked to protect the shutter motor. The status of the binary input is monitored on a cyclical basis.
Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.
Switching functions
NO contact or NC contact operation.
Setting of a switch-on or switch-off delay.
Staircase function; a pre-warning time can also be set.
Parameterisation as a switching function for lights or socket outlets, a garage door function or a door opener function, for example.
Garage door function: The time for closing the relay can be parameterised.
Door opener function: The time for closing the relay can be parameterised.
Technical data
Gira One Medium
Twisted pair YCYM 2 x 2 x 0.8
Test voltage
4 kV (KNX/EIB bus line)
Rated voltage
DC 21 to 32 V SELV
Switching capacity
AC 250 V, 16 A / AC1
Maximum switch-on current
800 A (200 µs), 165 A (20 ms)
Current carrying capacity of adjacent outputs
Total 20 A
Connected load
Ohmic load
3000 W
Capacitive load
16 A, max. 140 µF
Motors (blind or fan)
1380 W
Light bulbs
2300 W
HV halogen lamps
2500 W
HV LED lamps
typically 400 W
Wound electronic transformer
1200 VA
Tronic transformer
1500 W
Fluorescent lamps, uncompensated
1000 VA
Fluorescent lamps,lead-lag circuit
2300 VA
Fluorescent lamps, parallel-compensated
1160 VA
Mercury-vapour lamps, uncompensated
1000 W
Mercury-vapour lamps, parallel-compensated
1160 W
Connections
Gira One Bus
Connection and junction terminal
Load
Screw terminals (max. 4 mm² or 2 x 2.5 mm²)
Current consumption
5023 00
5 to 25 mA
5028 00
5 to 25 mA
5030 00
5 to 25 mA
Notes
Installation on DIN top-hat rail.
Can be updated via the Gira Project Assistant (GPA)
Scope of delivery
KNX connection and junction terminal included with delivery.