0

Name plate or door plate 1-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
1071 00
4010337071006
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337071006
Item no. 1071 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Name plate or door plate for rooms.
  • Consisting of a mounting plate and a transparent, plug-in cover.
  • Simple replacement of the label carrier.

Mounting option

  • Screw in place:The base plate of the name plate/door plate is secured to the wall with the screws/wall plugs provided.

Technical data

Dimensions
W x H51 x 51 mm

Notes

  • For mounting on glass surfaces, use the mounting plate that is available separately. The mounting plate allows for a clean-looking closure on the back of the surface.
  • Suitable for cover frames from the System 55 design lines.
  • The inscription sheets can be printed using any conventional printer.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database